Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CYPD3173P-24LQXQ
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CYPD3173P-24LQXQ

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD3173P-24LQXQ
CYPD3173P-24LQXQ


Product details

  • Applications
    Power Bank
  • Family
    EZ-PD™ CCG3PA-NFET
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    3 V to 24.5 V
  • Package Type
    24-pin QFN
  • Product Category
    AC-DC DC-DC PD solutions
  • Product Description
    USB Type-C Port Controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    EZ-PD™ SDK
  • Temperature grade
    Extended Industrial
  • USB Standard
    USB-PD 3.0
  • VBUS Short Protection
    Y
  • VCONN FET
    N

OPN
CYPD3173P-24LQXQ
Product Status discontinued
Infineon Package
Package Name QFN-24 (002-16934)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name QFN-24 (002-16934)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community