# of portsSingle
-
ApplicationsPower adapter
-
FamilyEZ-PD™ CCG2
-
Flash32 KByte
-
GPIOs14
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.7 V to 5.5 V
-
Package Type24-Pin QFN
-
Peak Reflow Temp260 °C
-
Processor TypeARM® Cortex®-M0
-
Product CategoryPD controllers
-
Product DescriptionSingle-port USB Type-C controller
-
Protection features (OVP, OCP, SCP and ESD)N
-
Software ToolsPSoC™ Creator
-
SRAM4 KByte
-
Temperature gradeIndustrial
-
USB StandardUSB-PD 2.0
-
VBUS Short ProtectionN
-
VCONN FETN
| Recommended | ||
|
OPN
|
CYPD2134-24LQXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | QFN-24 (001-13937) | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
CN,SG,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | QFN-24 (001-13937) |
| Packing Size | 2500 |
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
PH
|
| Country of Diffusion (CoD) |
CN,SG,US
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.