CYPD2119-24LQXI
not for new design
RoHS Compliant

CYPD2119-24LQXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPD2119-24LQXI
CYPD2119-24LQXI


Product details

  • # of ports
    Single
  • Applications
    USB C - DP
  • Family
    EZ-PD™ CCG2
  • Flash
    32 KByte
  • GPIOs
    9
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 5.5 V
  • Package Type
    24-Pin QFN
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM® Cortex®-M0
  • Product Category
    PD controllers
  • Product Description
    Single-port USB Type-C controller
  • Protection features (OVP, OCP, SCP and ESD)
    N
  • Software Tools
    PSoC™ Creator
  • SRAM
    4 KByte
  • Temperature grade
    Industrial
  • USB Standard
    USB-PD 2.0
  • VBUS Short Protection
    N
  • VCONN FET
    N

OPN
CYPD2119-24LQXI
Product Status not for new design
Infineon Package
Package Name QFN-24 (001-13937)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
CN,US

Product Status not for new design
Infineon Package
Package Name QFN-24 (001-13937)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
CN,US
Documents

Design resources

Developer community