CYBT-413061-02
Active and preferred
RoHS Compliant

CYBT-413061-02

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYBT-413061-02
CYBT-413061-02
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SD(1, 12bit ENoB (audio), 10 bit ENoB (DC), 12MHz Clock)
  • Base Silicon
    CYW20721
  • Bluetooth Classic
    Yes
  • Bluetooth EDR 2MBPS RX SENSITIVITY
    –94.0 dBm
  • Bluetooth EDR 2Mbps TX POWER
    0 dBm
  • Bluetooth LE Data rate
    2 MByte/s
  • Bluetooth LE RX SENSITIVITY
    - 95.0 dBm
  • Bluetooth LE TX POWER
    4 dBm
  • Bluetooth LE
    Yes
  • CapSense
    No
  • CPU Core
    96MHz
  • Extended Range
    No
  • Family
    AIROC™ Bluetooth Modules
  • Flash
    1024 KByte
  • GPIOs
    17
  • I2C
    1
  • Launch Date
    31-03-2020
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Main CPU Core
    Arm® Cortex®- M4
  • Operating Temperature range
    -30 °C to 85 °C
  • Operational Amplifier
    No
  • Pads
    30
  • PDM
    1
  • Planned to be available until at least
    31-03-2035
  • PWM
    6
  • ROM
    2MB
  • Secondary CPU Core
    None
  • Serial Communication Blocks
    0
  • Size (X mm x Y mm x Z mm)
    12 x 16.3 x 1.70 mm
  • SPI
    2
  • SRAM
    512 KByte
  • Type of Antenna
    PCB trace antenna
  • UART
    2
  • V range
    1.76 V to 3.63 V

OPN
CYBT-413061-02
Product Status active and preferred
Infineon Package
Package Name MODULE-30 (002-23992)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name MODULE-30 (002-23992)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2035
Launch Date 03/2022
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
TW
ea.
in stock

Applications

Diagrams

CYBT-413061-02 Block Diagram
CYBT-413061-02 Block Diagram
CYBT-413061-02 Block Diagram
Documents

Design resources

Developer community