CYAC1126-40LQXIT
Active and preferred
RoHS Compliant
Lead-free

CYAC1126-40LQXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYAC1126-40LQXIT
CYAC1126-40LQXIT
ea.


Product details

  • # of ports
    Single
  • Applications
    Desktop, Notebook, Consumer Electronics
  • Family
    EZ-PD™ ACG1F
  • Flash
    16 KByte
  • GPIOs
    8
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.7 V to 5.5 V
  • Package Type
    40-Pin QFN
  • Peak Reflow Temp
    260 °C
  • Processor Type
    ARM® Cortex®-M0
  • Product Category
    PD controllers
  • Product Description
    Single-port USB Type-C controller
  • Protection features (OVP, OCP, SCP and ESD)
    Y
  • Software Tools
    PSoC Creator
  • SRAM
    4 KByte
  • Temperature grade
    Industrial
  • USB Standard
    USB Type-C v1.3
  • VBUS Short Protection
    Y
  • VCONN FET
    Y

OPN
CYAC1126-40LQXIT
Product Status active and preferred
Infineon Package
Package Name QFN-40 (001-80659)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-40 (001-80659)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
ea.
in stock
Documents

Design resources

Developer community