Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY9BF466RBGL-GK7E1
END OF LIFE
discontinued
RoHS Compliant

CY9BF466RBGL-GK7E1

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Family
    FM4 CY9BFx6xM/N/R
  • Launch Date
    Nov 2011
  • Lead Ball Finish
    Sn-3Ag-0.5Cu
  • Longevity - 15 years
    N/A
  • Longevity - 20 years
    N/A
  • Longevity - Extended
    N/A
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    2.7 V to 5.5 V
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    N/A
  • Publish in NPSG
    N
  • Publish in PSG
    N

OPN
CY9BF466RBGL-GK7E1
Product Status discontinued
Infineon Package
Package Name FBGA-144 (002-16662)
Packing Size 4160
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP
Country of Diffusion (CoD)
JP

Product Status discontinued
Infineon Package
Package Name FBGA-144 (002-16662)
Packing Size 4160
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP
Country of Diffusion (CoD)
JP

Applications

Documents

Design resources

Developer community