CY9BF114NBGL-G-F4K9E1
Active and preferred
RoHS Compliant
Lead-free

CY9BF114NBGL-G-F4K9E1

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY9BF114NBGL-G-F4K9E1
CY9BF114NBGL-G-F4K9E1
ea.


Product details

  • Family
    FM3 CY9BFx1xN/R
  • Launch Date
    Nov 2011
  • Lead Ball Finish
    Sn-3Ag-0.5Cu
  • Longevity - 15 years
    N/A
  • Longevity - 20 years
    Yes
  • Longevity - Extended
    N/A
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    2.7 V to 5.5 V
  • Peak Reflow Temp
    250 °C
  • Planned to be available until at least
    Nov 2031

OPN
CY9BF114NBGL-G-F4K9E1
Product Status active and preferred
Infineon Package
Package Name FBGA-112 (002-13225)
Packing Size 1980
Packing Type TRAY
Moisture Level 5
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP
Country of Diffusion (CoD)
JP
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-112 (002-13225)
Packing Size 1980
Packing Type TRAY
Moisture Level 5
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP
Country of Diffusion (CoD)
JP
ea.
in stock

Applications

Documents

Design resources

Developer community