Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY9AF1A2NPMC-G-UNE2
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY9AF1A2NPMC-G-UNE2

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Family
    FM3 CY9AFxAxL/M/N
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    0 °C to 70 °C
  • Operating Voltage range
    1.8 V to 5.5 V
  • Peak Reflow Temp
    260 °C

OPN
CY9AF1A2NPMC-G-UNE2
Product Status discontinued
Infineon Package
Package Name LQFP-100 (002-11500)
Packing Size 900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name LQFP-100 (002-11500)
Packing Size 900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
US

Applications

Documents

Design resources

Developer community