CY9AF111LAPMC1-G-106NE2
Active and preferred
RoHS Compliant
Lead-free

CY9AF111LAPMC1-G-106NE2

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY9AF111LAPMC1-G-106NE2
CY9AF111LAPMC1-G-106NE2
ea.


Product details

  • Family
    FM3 CY9AFx1xL/M/N
  • Launch Date
    Nov 2011
  • Longevity - 20 years
    Yes
  • Planned to be available until at least
    Nov 2031

OPN
CY9AF111LAPMC1-G-106NE2
Product Status active and preferred
Infineon Package
Package Name LQFP-64 (002-11499)
Packing Size 1600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN,JP
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LQFP-64 (002-11499)
Packing Size 1600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN,JP
ea.
in stock

Applications

Documents

Design resources

Developer community