CY8CLED04G01-56LTXI

CY8CLED04G01-56LTXI

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8CLED04G01-56LTXI
CY8CLED04G01-56LTXI


Product details

  • Analog Blocks (Programmable)
    6
  • CapSense
    Y
  • CPU
    M8C
  • Development Software
    Y
  • Flash
    16 KByte
  • Frequency max
    2 MHz
  • GPIOs
    10
  • I/O Pins
    10
  • Lead Ball Finish
    Ni/Pd/Au
  • LED Channels
    4
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    7 V to 32 V
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • SRAM
    1024 Byte
  • Universal Digital Blocks
    8

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community