CY8C5868LTI-LP038
Active and preferred
RoHS Compliant
Lead-free

CY8C5868LTI-LP038

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C5868LTI-LP038
CY8C5868LTI-LP038
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    DelSig (1, 20-bit @ 180 sps), SAR (2, 12-bit @ 1000 ksps)
  • Family
    PSOC™ 58LPxxx
  • Lead Ball Finish
    Ni/Pd/Au
  • Number of ADC Modules
    3
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y

OPN
CY8C5868LTI-LP038
Product Status active and preferred
Infineon Package
Package Name QFN-68 (001-09618)
Packing Size 520
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-68 (001-09618)
Packing Size 520
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
CN,US
ea.
in stock
Documents

Design resources

Developer community