CY8C4746LQS-S263
Active and preferred
RoHS Compliant
Lead-free

CY8C4746LQS-S263

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4746LQS-S263
CY8C4746LQS-S263
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 1 msps)
  • CapSense
    Yes
  • Classification
    ISO 26262-ready
  • Comparators
    2
  • CPU
    48
  • Family
    PSOC™ Automotive 4700S Plus
  • Flash
    64 KByte
  • Frequency max
    48 MHz
  • GPIOs
    34
  • LCD Direct Drive
    No
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    2
  • Peak Reflow Temp
    260 °C
  • Smart IOs
    24
  • SRAM
    8 KByte
  • Universal Digital Blocks
    0
  • USB Type
    None

OPN
CY8C4746LQS-S263
Product Status active and preferred
Infineon Package
Package Name WQFN-40 (002-25105)
Packing Size 2450
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name WQFN-40 (002-25105)
Packing Size 2450
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
ea.
in stock
CY8C4746LQS-S263 is a product of the 32-bit Automotive PSOC™ 4700S Plus family, featuring a single Arm Cortex-M0 processor with a 48 MHz frequency. It offers 64 KB flash memory, 8 KB SRAM, and a 40-QFN package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Features

  • AEC-Q100 qualified
  • Frequency up to 48MHz
  • Flash 64KB
  • SRAM 8KB
  • CAPSENSE™
  • 12 BIT SAR ADC (1000 Ksps)
  • 34 GPIOs, 24xSCB Blocks
  • Temperature: -40 to +85C
  • Package: 40-QFN

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app

Applications

Documents

Design resources

Developer community