CY8C4147AZE-S555
Active and preferred
RoHS Compliant
Lead-free

CY8C4147AZE-S555

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4147AZE-S555
CY8C4147AZE-S555


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 1 msps)
  • CapSense
    Yes
  • Classification
    ISO 26262-ready
  • Comparators
    2
  • CPU
    ARM Cortex-M0+
  • Family
    PSOC™ Automotive 4100S Max
  • Flash
    128 KByte
  • Frequency max
    48 MHz
  • GPIOs
    54
  • LCD Direct Drive
    Yes
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    2
  • Peak Reflow Temp
    260 °C
  • Smart IOs
    24
  • SRAM
    16 KByte
  • Universal Digital Blocks
    0
  • USB Type
    None

OPN
CY8C4147AZES555XQLA1
Product Status active and preferred
Infineon Package
Package Name TQFP-64 (51-85051)
Packing Size 1600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-64 (51-85051)
Packing Size 1600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
US

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app

Applications

Documents

Design resources

Developer community