CY8C4147AXI-T473
Active and preferred
RoHS Compliant
Lead-free

CY8C4147AXI-T473

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4147AXI-T473
CY8C4147AXI-T473


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 1 msps)
  • Additional Features
    Inductive sensing, liquid sensing, hover touch
  • AECQ available
    No
  • ASIL/SIL support
    Class B
  • BLE Maximum Data Rate
    N/A
  • BLE Power Output
    N/A
  • BLE RX Sensitivity
    N/A
  • BLE Supported Frequency band
    N/A
  • CAN
    0
  • CapSense
    Y
  • Communication Interfaces
    Two I2C/SPI/UART, Three UART
  • Comparators
    0
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0+
  • Cryptographics Accelerator
    N
  • DAC (#, Max. Resolution @ Sample Rate)
    None
  • Development Software
    ModusToolbox™
  • DMA Channels
    8
  • EEPROM Emulation
    No
  • Family
    PSOC™ 4100T Plus
  • Flash
    128 KByte
  • Floating Point Unit
    N
  • Frequency max
    48 MHz
  • I/O Pins (Smart)
    8
  • I/O Pins
    34
  • I2S
    0
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Pure Sn
  • Multi-Sense
    N
  • Number of ADC Modules
    1
  • On-chip Clock Generation
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • PDM-PCM
    0
  • Peak Reflow Temp
    260 °C
  • Quad-SPI
    Y
  • Qualification
    Industrial
  • Real Time Clock
    N
  • Secondary Core
    N/A
  • Serial Communication Blocks
    5
  • SRAM
    32 KByte
  • Timer/Counter/PWM Blocks
    6
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    None

OPN
CY8C4147AXIT473XQMA1
Product Status active and preferred
Infineon Package
Package Name TQFP-44 (51-85064)
Packing Size 800
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-44 (51-85064)
Packing Size 800
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US

Applications

Documents

Design resources

Developer community