CY8C4125AZA-M445T

CY8C4125AZA-M445T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4125AZA-M445T
CY8C4125AZA-M445T


Product details


OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
CY8C4125AZA-M445T is a product of the 32-bit Automotive PSOC™ 4100M family, featuring a single Arm Cortex-M0 processor running at 24 MHz. It offers 32 KB flash memory, 4 KB SRAM, and a 64-pin TQFP package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Features

  • AEC-Q100 qualified
  • Frequency upto 24 MHz
  • Flash 32KB
  • SRAM 4 KB
  • CAPSENSE™
  • 12 BIT SAR ADC (806 Ksps)
  • 51 GPIOs, 24xSCB Blocks
  • Direct LCD Drive
  • Temperature: -40 to +85C
  • Package: PG-TQFP-64

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app

Applications

Documents

Design resources

Developer community