CY8C4124PVA-442

CY8C4124PVA-442

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4124PVA-442
CY8C4124PVA-442


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    SAR (1, 12-bit @ 806 ksps)
  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    Y
  • Classification
    ISO 26262-ready
  • Comparators
    2
  • Continuous Time Blocks
    1
  • CPU
    ARM Cortex-M0
  • DMA Channels
    0
  • EEPROM
    4 KByte
  • Family
    PSOC™ 4100
  • Flash
    16 KByte
  • Frequency max
    24 MHz
  • GPIOs
    24
  • I/O Pins
    24
  • I/O Pins (SIO)
    0
  • JTAG and Si ID
    0x04111193
  • LCD Direct Drive
    Y
  • Lead Ball Finish
    NiPdAuAg
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    1
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • Serial Communication Blocks
    2
  • SRAM
    4 KByte
  • Timer/Counter/PWM Blocks
    4
  • Universal Digital Blocks
    0
  • USB I/O
    0
  • USB Type
    None

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
CY8C4124PVA-442 is a product of the 32-bit Automotive PSOC™ 4100 family, featuring a single Arm Cortex-M0 processor with a 24 MHz frequency. It offers 16 KB flash memory, 4 KB SRAM, and a 28-SSOP package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.
Documents

Design resources

Developer community