CY8C4124LQE-S413T
Active and preferred
RoHS Compliant
Lead-free

CY8C4124LQE-S413T

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4124LQE-S413T
CY8C4124LQE-S413T


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    0
  • CAN
    0
  • CapSense
    Yes
  • Classification
    ISO 26262-ready
  • Comparators
    2
  • CPU
    ARM Cortex-M0+
  • ECO
    No
  • Family
    PSOC™ Automotive 4100S
  • Flash
    16 KByte
  • Frequency max
    24 MHz
  • GPIOs
    34
  • LCD Direct Drive
    Yes
  • Lead Ball Finish
    Ni/Pd/Au
  • LP Comparators
    2
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    2
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • SCB Blocks
    2
  • Smart IOs
    16
  • SRAM
    4 KByte
  • TCPWM Blocks
    5
  • Universal Digital Blocks
    0
  • USB Full Speed
    0
  • USB Type
    None
  • WCO
    No

OPN
CY8C4124LQE-S413T
Product Status active and preferred
Infineon Package
Package Name QFN-40 (002-16818)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-40 (002-16818)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
CY8C4124LQE-S413T is a product of the 32-bit Automotive PSOC™ 4100S family, featuring a single Arm Cortex-M0 processor running at 24 MHz.It offers 16 KB flash memory, 4 KB SRAM, and a 40-QFN package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Features

  • AEC-Q100 qualified
  • Frequency upto 24 MHz
  • Flash 16KB
  • SRAM 4 KB
  • 12 BIT SAR ADC (-)
  • 34 GPIOs, 24xSCB Blocks
  • Direct LCD Drive
  • Temperature: -40 to +125C
  • Package: PG-VQFN-40

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app

Applications

Documents

Design resources

Developer community