CY8C4026LQI-T412
Active and preferred
RoHS Compliant
Lead-free

CY8C4026LQI-T412

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4026LQI-T412
CY8C4026LQI-T412
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    None
  • Analog Blocks (Programmable)
    0
  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    Y
  • Comparators
    0
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0+
  • DAC (#, Max. Resolution @ Sample Rate)
    None
  • DMA Channels
    0
  • EEPROM
    0 KByte
  • Family
    PSOC™ 4000T
  • Flash
    64 KByte
  • Frequency max
    24 MHz
  • I/O Pins (Smart)
    0
  • I/O Pins
    19
  • I2S
    0
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Ni/Pd/Au
  • Number of ADC Modules
    0
  • On-chip Clock Generation
    Y
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Serial Communication Blocks
    2
  • SRAM
    8 KByte
  • Timer/Counter/PWM Blocks
    2
  • Universal Digital Blocks
    0
  • USB Type
    None

OPN
CY8C4026LQI-T412
Product Status active and preferred
Infineon Package
Package Name QFN-24 (002-16934)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-24 (002-16934)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH,TW
Country of Diffusion (CoD)
SG,US
ea.
in stock

Applications

Documents

Design resources

Developer community