CY8C4025LQA-S413
Active
RoHS Compliant
Lead-free

CY8C4025LQA-S413

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4025LQA-S413
CY8C4025LQA-S413


Product details

  • CapSense
    Y
  • Comparators
    2
  • Flash
    32 KByte
  • Frequency max
    24 MHz
  • GPIOs
    34
  • Operating Temperature range
    -40 °C to 85 °C
  • Serial Communication Blocks
    2
  • SRAM
    4 KByte
  • Timer/Counter/PWM Blocks
    5

OPN
CY8C4025LQAS413XQLA1
Product Status active
Infineon Package
Package Name QFN-40 (002-36765)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-40 (002-36765)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG

Features

  • 48-MHz Arm® Cortex®-M0+ CPU
  • AEC-Q100 qualified
  • Up to 34 programmable GPIO pins
  • Up to 32 KB flash/4 KB of SRAM
  • CSD capacitive sensing
  • LCD drive capability on GPIO
  • Temperature: -40°C to +125°C
  • Up to 2 SCBs and 5 TCPWM blocks

Benefits

  • Wide Operating temperature range : -40 to +125°C
  • Porgrammable analog & digital flexibility
  • CAPSENSE HMI capabilities
  • Small form factor and package option
  • Automotive reliability and qualification

Applications

Documents

Design resources

Developer community