CY8C4024PVA-S412T
Active and preferred
RoHS Compliant
Lead-free

CY8C4024PVA-S412T

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4024PVA-S412T
CY8C4024PVA-S412T
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    0
  • Analog Blocks (Universal)
    0
  • CAN
    0
  • CapSense
    Yes
  • Classification
    ISO 26262-ready
  • Comparators
    2
  • Continuous Time Blocks
    0
  • CPU
    ARM Cortex-M0+
  • DMA Channels
    0
  • ECO
    No
  • EEPROM
    0 KByte
  • Family
    PSOC™ Automotive 4000S
  • Flash
    16 KByte
  • Frequency max
    24 MHz
  • GPIOs
    24
  • I/O Pins (SIO)
    0
  • I/O Pins (Smart)
    8
  • I/O Pins
    19
  • LCD Direct Drive
    No
  • Lead Ball Finish
    Ni/Pd/Au
  • LP Comparators
    2
  • On-chip Clock Generation (PLL)
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.71 V to 5.5 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • Required Kit
    None
  • SCB Blocks
    2
  • Serial Communication Blocks
    2
  • Smart IOs
    0
  • SRAM
    2 KByte
  • TCPWM Blocks
    5
  • Timer/Counter/PWM Blocks
    5
  • Universal Digital Blocks
    0
  • USB Full Speed
    0
  • USB I/O
    0
  • USB Type
    None
  • WCO
    No

OPN
CY8C4024PVA-S412T
Product Status active and preferred
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SSOP-28 (51-85079)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
SG,US
ea.
in stock
CY8C4024PVA-S412T is a product of the 32-bit Automotive PSOC™ 4000S family, featuring a single Arm Cortex-M0 processor running at 24 MHz.It offers 16 KB flash memory, 2 KB SRAM, and a 28-SSOP package. This product combines an MCU with communication and timing peripherals, CAPSENSE™ capacitive touch-sensing system, and versatile analog capabilities. It meets AEC-Q100 standards and is ideal for HMI and sensing applications.

Features

  • AEC-Q100 qualified
  • Frequency upto 24 MHz
  • Flash 16KB
  • SRAM 2 KB
  • CAPSENSE™
  • 12 BIT SAR ADC (-)
  • 19 GPIOs, 24xSCB Blocks
  • Temperature: -40 to +85C
  • Package: PG-SSOP-28

Benefits

  • Low-power compute & integration
  • Differentiated Touch HMI features in MCU
  • Supports resistive and current sensing
  • High-speed communication:Fast I2C/CAN-FD
  • Increased security w/ encryption support
  • Easy-to-use software for prototyping app

Applications

Documents

Design resources

Developer community