ADC (#, Max. Resolution @ Sample Rate)None
-
Analog Blocks (Programmable)12
-
CapSense IO0
-
CapSenseN
-
Comparators0
-
Continous Analog Blocks (Type B)4
-
Continous Analog Blocks (Type E)0
-
CPUM8C
-
DAC (#, Max. Resolution @ Sample Rate)None
-
Development SoftwarePSoC Designer
-
FamilyPSOC™ 29x66
-
Flash32 KByte
-
Frequency max24 MHz
-
GPIOs44
-
I/O Pins44
-
I2C1
-
LCD Direct DriveN
-
Lead Ball FinishNi/Pd/Au
-
Number of ADC Modules0
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3 V to 5.25 V
-
Operational Amplifier0
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
SPI4
-
SRAM2 KByte
-
Switch Capicitor Analog Blocks (Type E)0
-
Switch Capicitor Analog Blocks (Type B)8
-
Timer/Counter0
-
UART Interfaces4
-
Universal Digital Blocks16
-
USB TypeNone
| Recommended | ||
|
OPN
|
CY8C29666-24LTXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | QFN-48 (001-13191) | |
| Packing Size | 1300 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
CN,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | QFN-48 (001-13191) |
| Packing Size | 1300 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
CN,US
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.