CY8C24423A-24LTXI
Active and preferred
RoHS Compliant
Lead-free

CY8C24423A-24LTXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C24423A-24LTXI
CY8C24423A-24LTXI
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    None
  • Analog Blocks (Programmable)
    6
  • CapSense IO
    0
  • CapSense
    N
  • Comparators
    0
  • Continous Analog Blocks (Type E)
    0
  • Continous Analog Blocks (Type B)
    2
  • CPU
    M8C
  • DAC (#, Max. Resolution @ Sample Rate)
    None
  • Development Software
    PSoC Designer
  • Family
    PSOC™ 24x23A
  • Flash
    4 KByte
  • Frequency max
    24 MHz
  • GPIOs
    24
  • I/O Pins
    24
  • I2C
    0
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Pure Sn
  • Number of ADC Modules
    0
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 5.25 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Publish in NPSG
    N
  • Publish in PSG
    Y
  • SPI
    1
  • SRAM
    0.25 KByte
  • Switch Capicitor Analog Blocks (Type E)
    0
  • Switch Capicitor Analog Blocks (Type B)
    4
  • Timer/Counter
    0
  • UART Interfaces
    1
  • Universal Digital Blocks
    4
  • USB Type
    None

OPN
CY8C24423A-24LTXI
Product Status active and preferred
Infineon Package
Package Name QFN-32 (001-30999)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-32 (001-30999)
Packing Size 980
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN,US
ea.
in stock

Applications

Documents

Design resources

Developer community