QFN-32 (001-30999)

PG-VQFN-32-803

Package details

  • Package Material
    PG
  • Package Family
    PG-VQFN
  • Terminals
    32
  • Variant
    803
  • Exposed Paddle
    Yes
  • Body Length (mm)
    5.0
  • Body Width (mm)
    5.0
  • Min. Terminal Pitch (mm)
    0.5
  • TRAY
    Pieces/Box
    Tubes/Box
     
    4900
    10
  • TAPE & REEL
    Pieces/Box
    Tubes/Box
     
    2500
    1
Infineon quad flat nonleaded (QFN) packages are offered as various families. Alternative and legacy designations may be micro-leadframe package quad (MLPQ). The leadless, bottom-terminated connection design allows for high-throughput board mounting using surface mount technology (SMT). Typical products are gate driver ICs, oscillators, gate drivers, voltage regulators, microcontrollers, audio amplifier ICs, motor driver ICs, wireless charging ICs, and more.

Image Gallery

PG-VQFN-32-803_Footprint Drawing
Image of the package mounting footprint - PG-VQFN-32-803
PG-VQFN-32-803_Footprint Drawing
PG-VQFN-32-803_Package Outline
PG-VQFN-32-803_Tape and Reel
PG-VQFN-32-803_Tape and Reel
PG-VQFN-32-803_Tape and Reel
Documents and drawings