|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- M8C CPU core up to 24 MHz
- 8 KB flash, 512 bytes SRAM
- In-system serial programming (ISSP)
- CapSense capacitive sensing block
- I2C master/slave/multi-master up to 400 kHz
- 8-bit PWM, timer, counter, UART, SPI slave
- 3.0 V to 5.25 V operating voltage
- -40°C to +85°C operating temperature
- Analog input and interrupt on all GPIOs
- Programmable clock sources, internal
- EEPROM emulation in flash
- User-configurable low-voltage detection
Benefits
- Flexible CPU supports diverse applications
- On-chip memory enables code/data storage
- Easy firmware updates via ISSP
- Touch sensing for HMI and controls
- I2C simplifies multi-device communication
- Multiple digital functions reduce BOM
- Wide voltage range fits various systems
- Reliable operation in harsh environments
- Flexible I/O for analog/digital signals
- Programmable clocks optimize performance
- EEPROM emulation saves external memory
- LVD increases system safety
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.