CY8C21334B-24PVXI
Active and preferred
RoHS Compliant
Lead-free

CY8C21334B-24PVXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C21334B-24PVXI
CY8C21334B-24PVXI
ea.


Product details

  • ADC (#, Max. Resolution @ Sample Rate)
    DelSig (1, 10-bit @ 5.9 ksps)
  • Analog Blocks (Programmable)
    1
  • CapSense Channels
    1
  • CapSense IO
    12
  • CapSense Technology
    CSD
  • CapSense Type
    CapSense Plus
  • CapSense
    Y
  • Communication Interfaces
    I2C, SPI, UART
  • Comparators
    0
  • CPU
    M8C
  • DAC (#, Max. Resolution @ Sample Rate)
    None
  • Development Software
    PSoC Designer
  • Family
    PSOC™ 21x34
  • Flash
    8 KByte
  • Frequency max
    24 MHz
  • GPIOs
    12
  • I/O Pins
    12
  • I2C
    1
  • LCD Direct Drive
    N
  • Lead Ball Finish
    Ni/Pd/Au
  • Number of ADC Modules
    1
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.4 V to 5.25 V
  • Operational Amplifier
    0
  • Peak Reflow Temp
    260 °C
  • Proximity Sensing
    Y
  • Publish in NPSG
    Y
  • Publish in PSG
    Y
  • PWM
    HW
  • Real Time Clock
    N
  • Slider
    2
  • SmartSense Enabled
    Y
  • SPI
    0
  • SRAM
    0.5 KByte
  • Timer/Counter
    0
  • UART Interfaces
    0
  • Universal Digital Blocks
    3
  • USB Type
    None
  • Water Tolerant
    Y

OPN
CY8C21334B-24PVXI
Product Status active and preferred
Infineon Package
Package Name SSOP-20 (51-85077)
Packing Size 1320
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name SSOP-20 (51-85077)
Packing Size 1320
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN,US
ea.
in stock

Applications

Documents

Design resources

Developer community