|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
Features
- M8C CPU up to 24 MHz
- 8 KB flash, 512 bytes SRAM
- In-system serial programming (ISSP)
- 8-bit timer, counter, PWM, UART, SPI slave
- I2C master, slave, multi-master up to 400 kHz
- CapSense capacitive sensing block
- Analog mux connects all GPIOs
- 25 mA sink, 10 mA drive on all GPIOs
- Operating voltage: 3.0–3.6 V or 4.75–5.25 V
- Sleep current down to 5 μA
- Programmable clock sources up to 24 MHz
- User-configurable LVD and POR
Benefits
- Fast 24 MHz CPU enables responsive control
- 8 KB flash allows flexible code updates
- ISSP simplifies field programming
- Multiple digital peripherals reduce BOM
- I2C up to 400 kHz supports fast comms
- CapSense enables touch interfaces
- Analog mux maximizes pin flexibility
- High drive/sink supports direct loads
- Wide voltage supports varied designs
- Low sleep current extends battery life
- Flexible clocks optimize power/performance
- LVD/POR enhance system reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.