ADC (#, Max. Resolution @ Sample Rate)None
-
Analog Blocks (Programmable)4
-
CapSense IO0
-
CapSenseN
-
Comparators0
-
Continous Analog Blocks (Type B)0
-
Continous Analog Blocks (Type E)2
-
CPUM8C
-
DAC (#, Max. Resolution @ Sample Rate)None
-
Development SoftwarePSoC Designer
-
FamilyPSOC™ 21x23
-
Flash4 KByte
-
Frequency max24 MHz
-
GPIOs6
-
I/O Pins6
-
I2C1
-
LCD Direct DriveN
-
Lead Ball FinishPure Sn
-
Number of ADC Modules0
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.4 V to 5.25 V
-
Operational Amplifier0
-
Peak Reflow Temp260 °C
-
Publish in NPSGN
-
Publish in PSGY
-
SPI1
-
SRAM0.25 KByte
-
Switch Capicitor Analog Blocks (Type B)0
-
Switch Capicitor Analog Blocks (Type E)2
-
Timer/Counter0
-
UART Interfaces1
-
Universal Digital Blocks4
-
USB TypeNone
| Recommended | ||
|
OPN
|
CY8C21123-24SXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | SOIC-8 (51-85066 ) | |
| Packing Size | 2910 | |
| Packing Type | TUBE | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | SOIC-8 (51-85066 ) |
| Packing Size | 2910 |
| Packing Type | TUBE |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
CN
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.