CY7S1061G30-10BVXIT
Active and preferred
RoHS Compliant
Lead-free

CY7S1061G30-10BVXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7S1061G30-10BVXIT
CY7S1061G30-10BVXIT


Product details

  • Density
    16 MBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.2 V to 3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    1M x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Speed
    10 ns

OPN
CY7S1061G30-10BVXIT
Product Status active and preferred
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
The CY7S1061G30-10BVXIT is a 16-Mbit asynchronous SRAM organized as 1,048,576 × 16, with embedded ECC for single-bit error correction. It operates from 2.2 V to 3.6 V over -40°C to +85°C and supports 10 ns access time. PowerSnooze Deep-Sleep mode retains data with IDS ≤ 22 µA, and ISB2 standby is 30 mA max. This ordering is a Pb-free 48-ball VFBGA, tape-and-reel device for industrial systems.

Features

  • 1 M x 16-bit SRAM organization
  • 10 ns address access (tAA)
  • Embedded ECC corrects 1-bit errors
  • ERR pin flags ECC correction event
  • Deep Sleep current 22 µA max
  • Deep Sleep retains data (PowerSnooze)
  • 1.0 V data retention capability
  • Byte writes via BHE/BLE signals
  • Tri-state I/O supports bus sharing
  • Read cycle time tRC = 10 ns
  • Write cycle time tWC = 10 ns
  • VCC stable to 1st access: 100 µs

Benefits

  • 10 ns access cuts memory latency
  • ECC improves data integrity
  • ERR pin enables fast fault debug
  • 22 µA Deep Sleep saves energy
  • Data retention preserves state
  • 1.0 V retention eases backup
  • Byte writes reduce bus bandwidth
  • Tri-state I/O eases bus multiplex
  • 10 ns tRC supports fast reads
  • 10 ns tWC supports fast writes
  • 100 µs startup enables quick boot
  • x16 SRAM fits 16-bit processors

Applications

Documents

Design resources

Developer community