Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
View replacement
CY7C68013A-56LTXI
END OF LIFE
discontinued
RoHS Compliant
Lead-free

CY7C68013A-56LTXI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Applications
    Biometric scanners, 3D camera modules, Industrial cameras, Portable ultrasound
  • Family
    EZ-USB™ FX2LP
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Package Type
    56-pin QFN
  • Peak Reflow Temp
    260 °C
  • Product Category
    2.0 Peripheral Controllers
  • Product Description
    USB Microcontroller High-Speed USB Peripheral
  • Temperature grade
    Industrial
  • USB Speed
    480 MBit/s
  • USB Standard
    USB 2.0 HS

OPN
CY7C68013A-56LTXI
Product Status discontinued
Infineon Package
Package Name QFN-56 (001-53450)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
US

Product Status discontinued
Infineon Package
Package Name QFN-56 (001-53450)
Packing Size 1300
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH,TW
Country of Diffusion (CoD)
US
Documents

Design resources

Developer community