# of DS ports4
-
# of US ports1
-
ApplicationsMulti-function printers, Gaming consoles, Monitor hubs, Standalone hubs, Docking stations
-
FamilyEZ-USB™ HX2VL
-
FeaturesLEDs, OVR, PWR
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3.15 V to 3.6 V
-
Package Type48-lead TQFP
-
Product CategoryHub Controllers
-
Product DescriptionEZ-USB™ HX2VL low-power multiple transaction translator USB 2.0 hub controller
-
Temperature gradeConsumer
-
USB Speed480 MBit/s
-
USB StandardUSB 2.0 HS
| Recommended | ||
|
OPN
|
CY7C65642-48AXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TQFP-48 (51-85135) | |
| Packing Size | 2500 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TQFP-48 (51-85135) |
| Packing Size | 2500 |
| Packing Type | TRAY |