# of DS ports4
-
# of US ports1
-
ApplicationsKeyboard hubs, Docking stations, Standalone hubs, Automotive USB Power Delivery - Head unit
-
FamilyEZ-USB™ HX2LP Lite
-
FeaturesLEDs, OVR, PWR
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3.15 V to 3.45 V
-
Package Type56-pin QFN
-
Peak Reflow Temp260 °C
-
Product CategoryHub Controllers
-
Product DescriptionLow Power USB 2.0 Hub Controller
-
Temperature gradeIndustrial
-
USB Speed480 MBit/s
-
USB StandardUSB 2.0 HS
|
OPN
|
CY7C65631-56LTXI |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | QFN-56 (51-85187) |
| Packing Size | 1300 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
CN
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | QFN-56 (51-85187) |
| Packing Size | 1300 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
CN
|
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.