Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY7C65621-56LTXIT
END OF LIFE
discontinued
RoHS Compliant

CY7C65621-56LTXIT

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C65621-56LTXIT
CY7C65621-56LTXIT


Product details

  • # of DS ports
    2
  • # of US ports
    1
  • Applications
    Keyboard hubs, Docking stations, Standalone hubs, Automotive USB Power Delivery - Head unit
  • Family
    EZ-USB™ HX2LP Lite
  • Features
    LEDs, OVR, PWR
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.15 V to 3.45 V
  • Package Type
    56-pin QFN
  • Peak Reflow Temp
    260 °C
  • Product Category
    Hub Controllers
  • Product Description
    Low Power USB 2.0 Hub Controller
  • Temperature grade
    Industrial
  • USB Speed
    480 MBit/s
  • USB Standard
    USB 2.0 HS

OPN
CY7C65621-56LTXIT
Product Status discontinued
Infineon Package
Package Name QFN-56 (51-85187)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN

Product Status discontinued
Infineon Package
Package Name QFN-56 (51-85187)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
CN

Applications

Documents

Design resources

Developer community