ArchitectureStandard Sync, Flow-through
-
Bank SwitchingN
-
Data Widthx 36
-
Density36 MBit
-
ECCY
-
FamilySynchronous SRAM with ECC
-
Frequency133 MHz
-
InterfacesParallel
-
Lead Ball FinishNi/Pd/Au
-
On-Die TerminationN
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3.14 V to 3.63 V
-
Organization (X x Y)1Mb x 36
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2031
-
QualificationCommercial
-
Read Latency (Cycles)1
| Recommended | ||
|
OPN
|
CY7C1441KVE33-133AXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TQFP-100 (51-85050) | |
| Packing Size | 360 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2031 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
PH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TQFP-100 (51-85050) |
| Packing Size | 360 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2031 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
PH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 133 MHz synchronous bus
- 6.5 ns clock-to-output
- 3.0 ns OE to output valid
- 1.5 ns setup to CLK rise
- 3.3 V core (VDD 3.135-3.6 V)
- 2.5 V or 3.3 V I/O supply
- Common I/O: 1M×36 or 2M×18
- Flow-through synchronous SRAM
- 2-bit burst counter auto-increment
- Interleaved or linear burst modes
- IEEE 1149.1 JTAG boundary scan
- On-chip ECC for SER reduction
Benefits
- 133 MHz supports fast CPU buses
- 6.5 ns cuts read data latency
- 3.0 ns OE enables fast bus turn
- 1.5 ns setup eases timing closure
- 3.3 V core fits common power rails
- 2.5/3.3 V I/O reduces level shift
- Common I/O simplifies bus routing
- Flow-through gives low-latency reads
- Burst counter reduces glue logic
- Burst modes match cache-line reads
- JTAG boundary scan speeds test
- ECC lowers soft-error field risk
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.