CY7C1381KVE33-133AXI
Active and preferred
RoHS Compliant
Lead-free

CY7C1381KVE33-133AXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1381KVE33-133AXI
CY7C1381KVE33-133AXI
ea.


Product details

  • Architecture
    Standard Sync, Flow-through
  • Bank Switching
    N
  • Burst Length (Words)
    4
  • Data Width
    x 36
  • Density
    18 MBit
  • ECC
    Y
  • Family
    Synchronous SRAM with ECC
  • Frequency
    133 MHz
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • On-Die Termination
    N
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3.135 V to 3.6 V
  • Organization (X x Y)
    512Kb x 36
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2031
  • Qualification
    Industrial
  • Read Latency (Cycles)
    1

OPN
CY7C1381KVE33-133AXI
Product Status active and preferred
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 144
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 144
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2031
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
ea.
in stock
CY7C1381KVE33-133AXI is an 18-Mbit synchronous flow-through SRAM with on-chip ECC, organized as 512K × 36 common I/O. It supports 133 MHz bus operation with 6.5 ns clock-to-output and a 2-1-1-1 burst access rate using an internal 2-bit burst counter (linear or interleaved). The device uses 3.135 V to 3.6 V VDD with 2.375 V to 2.625 V or 3.135 V to VDD VDDQ, and includes ZZ sleep mode and IEEE 1149.1 JTAG boundary scan.

Features

  • 18-Mbit sync flow-through SRAM
  • Common I/O: 512K×36 or 1M×18
  • 133 MHz bus operation
  • 6.5 ns max clock-to-data (tCDV)
  • 2-1-1-1 burst access rate
  • 2-bit wraparound burst counter
  • Linear or interleaved burst (MODE)
  • Burst start via ADSP or ADSC
  • ADV controls burst address advance
  • Byte write via BWE and BWx
  • Global write (GW) overrides bytes
  • ZZ sleep mode, 2-cycle entry/exit

Benefits

  • Fast SRAM cuts read latency
  • 18-Mbit suits cache/buffer needs
  • 133 MHz supports fast processors
  • 6.5 ns improves timing margin
  • Bursts raise throughput per clock
  • Counter reduces address logic
  • Burst mode matches CPU burst types
  • ADSP/ADSC eases CPU+cache hookup
  • ADV enables simple burst throttling
  • Byte writes cut write traffic
  • GW speeds full-word updates
  • ZZ sleep reduces idle power draw

Applications

Documents

Design resources

Developer community