ArchitectureStandard Sync, Pipeline SCD
-
Bank SwitchingN
-
Burst Length (Words)4
-
Data Widthx 36
-
Density18 MBit
-
ECCN
-
FamilyStandard Sync
-
Frequency167 MHz
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
On-Die TerminationN
-
Operating Temperature range0 °C to 70 °C
-
Operating Voltage range3.135 V to 3.6 V
-
Organization (X x Y)512Kb x 36
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2031
-
QualificationCommercial
-
Read Latency (Cycles)2
| Recommended | ||
|
OPN
|
CY7C1380KV33-167AXC | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TQFP-100 (51-85050) | |
| Packing Size | 360 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2031 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TQFP-100 (51-85050) |
| Packing Size | 360 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2031 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- Bus operation up to 250 MHz
- 2.5 ns clock-to-output (tCO)
- Registered I/O for pipelining
- 3-1-1-1 burst access
- Linear or interleaved burst order
- 2-bit on-chip burst counter
- Byte write via BWE and BWX
- Global write (GW) all bytes
- Common I/O; async OE tri-state
- ZZ sleep mode with data retention
- Core VDD 3.135 V to 3.6 V
- I/O VDDQ 2.375–2.625 V or 3.3 V
Benefits
- 250 MHz supports fast SRAM buses
- 2.5 ns tCO cuts read latency
- Pipelining improves throughput
- 3-1-1-1 boosts burst bandwidth
- Burst modes fit more processors
- Auto increment reduces glue logic
- Byte writes reduce write traffic
- GW simplifies full-word updates
- Tri-state OE enables bus sharing
- ZZ mode lowers standby power
- 3.135–3.6 V eases power design
- 2.5/3.3 V I/O eases interfacing
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.