Density16 MBit
-
FamilyFAST SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)1M x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed10 ns
| Recommended | ||
|
OPN
|
CY7C1061GN30-10ZXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-I-48 (51-85183) | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-I-48 (51-85183) |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 1M words x 16-bit SRAM array
- 10 ns/15 ns address access (tAA)
- 10 ns/15 ns read cycle time (tRC)
- OE access 5 ns/8 ns (tDOE)
- VCC 2.2 V to 3.6 V operation
- Data retention down to 1.0 V (VDR)
- Data retention current 30 mA max
- ICC 90 mA typ at 100 MHz
- Auto power-down when deselected
- TTL-compatible I/O levels
- Dual chip enables (CE1, CE2)
- Two byte enables (BLE, BHE)
Benefits
- 16-bit bus boosts bandwidth
- 10 ns class reads cut latency
- Fast OE gives quick bus turn-on
- 2.2-3.6 V fits common rails
- 1.0 V retention saves standby power
- Auto power-down reduces idle draw
- TTL levels ease logic interfacing
- CE1/CE2 simplify memory expansion
- Byte enables support 8-bit writes
- Low leakage supports low-power idle
- High-Z outputs prevent bus contention
- Clear timing specs speed design-in
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.