CY7C1051H30-10BV1XET
Active and preferred
RoHS Compliant
Lead-free

CY7C1051H30-10BV1XET

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1051H30-10BV1XET
CY7C1051H30-10BV1XET


Product details

  • Density
    8 MBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 125 °C
  • Operating Voltage (VCCQ) range
    2.2 V to 3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    512Kb x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Automotive(E)
  • Speed
    10 ns

OPN
CY7C1051H30-10BV1XET
Product Status active and preferred
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-48 (51-85150)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
CY7C1051H30-10BV1XET is an AEC-Q100 qualified 8-Mbit (512K × 16) fast asynchronous CMOS SRAM with embedded ECC. It operates from 2.2 V to 3.6 V over –40°C to +125°C and supports 10 ns address access time. CE/OE/WE control with BHE/BLE byte enables and TTL-compatible I/O simplify interface and memory expansion. Automatic power-down and 1.0 V data retention support low standby power.

Features

  • 8-Mbit (512K × 16) SRAM
  • Embedded ECC
  • 19-bit address bus (A0–A18)
  • 16-bit I/O bus (I/O0–I/O15)
  • Byte write enables (BLE, BHE)
  • 10 ns address access time (tAA)
  • 10 ns read cycle time (tRC)
  • 5 ns OE to data valid (tDOE)
  • 2.2 V to 3.6 V VCC supply
  • –40°C to +125°C operation
  • Auto power-down on CE HIGH
  • 1.0 V data retention (VDR)

Benefits

  • Fits 16-bit wide memory needs
  • ECC improves data integrity
  • Direct 512K addressing, no MMU
  • 16-bit bus boosts throughput
  • Byte writes reduce write traffic
  • 10 ns access supports fast CPUs
  • 10 ns cycles reduce wait states
  • 5 ns OE speeds read timing
  • 2.2–3.6 V fits common rails
  • Operates across –40°C to +125°C
  • CE power-down cuts standby power
  • 1.0 V retention saves backup power

Applications

Documents

Design resources

Developer community