CY7C1041G30-10ZSXA
Active and preferred
RoHS Compliant
Lead-free

CY7C1041G30-10ZSXA

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY7C1041G30-10ZSXA
CY7C1041G30-10ZSXA
ea.


Product details

  • Density
    4 MBit
  • Family
    FAST SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Ni/Pd/Au
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.2 V to 3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    256Kb x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Automotive(A)
  • Speed
    10 ns

OPN
CY7C1041G30-10ZSXA
Product Status active and preferred
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 135
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-44 (51-85087)
Packing Size 135
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
PH
Country of Diffusion (CoD)
TW
ea.
in stock
CY7C1041G30-10ZSXA is a 4-Mbit (256K × 16) asynchronous SRAM with embedded ECC for single-bit error correction and AEC-Q100 qualification. It operates from 2.2 V to 3.6 V with 10 ns access time, supports byte writes via BLE/BHE and OE/WE control, and offers low currents (ICC 38 mA typ, ISB2 6 mA typ at 3.6 V). The device is offered in a 44-pin TSOP II package for -40°C to 85°C operation.

Features

  • 4-Mbit SRAM (256K x 16)
  • Embedded ECC single-bit correct
  • tAA address access time 10 ns
  • Read cycle time tRC 10 ns
  • OE to data valid tDOE 4.5 ns
  • Byte write via BHE/BLE controls
  • Dual chip enables CE1/CE2 logic
  • I/O Hi-Z when deselected/disabled
  • VCC operating range 2.2 V to 3.6 V
  • Data retention at 1.0 V
  • ICC 40 mA typ, 50 mA max
  • ISB2 standby 6 mA typ, 14 max

Benefits

  • Fits 16-bit systems, fewer chips
  • Corrects 1-bit errors for integrity
  • 10 ns access cuts read latency
  • 10 ns cycles support fast bus ops
  • 4.5 ns OE speeds async reads
  • Byte writes reduce write bandwidth
  • CE1/CE2 eases bus decoding
  • Hi-Z outputs simplify bus sharing
  • 2.2-3.6 V works with 3.3 V rails
  • 1.0 V retention saves backup power
  • Known ICC helps power budgeting
  • Low standby reduces idle power

Applications

Documents

Design resources

Developer community