CY62177EV30LL-55ZXI
Active and preferred
RoHS Compliant
Lead-free

CY62177EV30LL-55ZXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62177EV30LL-55ZXI
CY62177EV30LL-55ZXI
ea.


Product details

  • Alarms
    N
  • Density
    32 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) range
    2.2 V to 3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    2Mb x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Industrial
  • Real Time Clock
    N
  • Speed
    55 ns
  • Watchdog Timer
    N

OPN
CY62177EV30LL-55ZXI
Product Status active and preferred
Infineon Package
Package Name TSOP-I-48 (51-85183)
Packing Size 480
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-I-48 (51-85183)
Packing Size 480
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
ea.
in stock
CY62177EV30LL-55ZXI is a 32-Mbit (2M × 16/4M × 8) CMOS SRAM in a Pb-free 48-pin TSOP I package, specified for 55 ns access. It operates from 2.2 V to 3.6 V over −40°C to +85°C. Power features include automatic chip-enable power-down with ISB2 3 µA typical (25 µA max), and ICC 10 mA typical at 1 MHz (18 mA max) or 35 mA typical at fMax (45 mA max). It supports byte enables (BHE/BLE) and CE1/CE2 for memory expansion.

Features

  • 32-Mbit SRAM, 2M×16 or 4M×8
  • 55 ns read cycle time (tRC)
  • tDOE 25 ns OE to data valid
  • 2.2 V to 3.6 V VCC operation
  • 10 mA typ active at 1 MHz
  • 3 µA typ standby (25 µA max)
  • Auto power-down when deselected
  • Power drops 99% if addr not toggle
  • 1.5 V data retention voltage (VDR)
  • 20 µA max retention current
  • Tri-state I/Os via OE/CE/BHE/BLE

Benefits

  • Fits 8- or 16-bit bus designs
  • 55 ns access supports fast CPUs
  • 25 ns OE speeds read turn-on
  • 2.2–3.6 V suits battery systems
  • 10 mA typ cuts active power
  • µA standby extends battery life
  • Auto power-down saves idle power
  • 99% drop cuts static consumption
  • Retains data at 1.5 V supply
  • Low retention current saves energy
  • Tri-state enables easy expansion

Applications

Documents

Design resources

Developer community