Density32 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) max2.25 V
-
Operating Voltage range1.65 V to 2.25 V
-
Organization (X x Y)2M x 16
-
Peak Reflow Temp260 °C
-
QualificationIndustrial
-
Speed70 ns
| Recommended | ||
|
OPN
|
CY62177EV18LL-70BAXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | FBGA-48 (51-85191) | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | FBGA-48 (51-85191) |
| Packing Size | 2000 |
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
TW
|
| Country of Diffusion (CoD) |
US
|
Features
- 32-Mbit SRAM, 2M×16 or 4M×8
- 70 ns read/write cycle time
- VCC 1.65 V to 2.25 V operation
- ISB2 standby current 3 µA typ
- ISB2 standby current 25 µA max
- ICC 4.5 mA typ at 1 MHz
- ICC 45 mA max at fMax
- OE/CE tri-state outputs (High-Z)
- Byte enables BLE/BHE per 8-bit
- tDOE 35 ns OE to data valid
Benefits
- Fits 16-bit or 8-bit bus designs
- 70 ns access boosts throughput
- Runs from low-voltage rails
- µA standby extends battery life
- Low max standby cuts sleep power
- Low active current reduces heat
- Supports higher-speed bus cycles
- High-Z outputs ease bus sharing
- Byte writes cut write bandwidth
- Fast OE read enables quick fetch
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.