CY62168G18-55BVXIT

CY62168G18-55BVXIT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62168G18-55BVXIT
CY62168G18-55BVXIT


Product details

  • Density
    16 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.65 V to 2.2 V
  • Organization (X x Y)
    2M x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial

OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant

Applications

Documents

Design resources

Developer community