Density16 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)1M x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62167GN30-45BVXIT | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 16-Mbit SRAM; 1M×16 or 2M×8
- 45 ns read cycle time (tRC)
- 22 ns OE to data valid (tDOE)
- 2.2 V to 3.6 V supply (VCC)
- 1.5 µA typ standby current (ISB)
- 8 µA max standby current (ISB1)
- 35 mA max ICC at 22.22 MHz
- 1 V data retention supply (VDR)
- 8 µA max data retention (ICCDR)
- Byte enables BHE/BLE for 8-bit
- High-Z I/O via CE/OE/BHE/BLE
- ESD >2001 V (MIL-STD-883)
Benefits
- Flexible 16/8-bit bus interface
- 45 ns access supports fast CPU
- 22 ns OE improves read latency
- 2.2–3.6 V fits 3 V systems
- 1.5 µA standby extends battery
- 8 µA max limits sleep power
- 35 mA max reduces active power
- Retains data down to 1 V VCC
- µA retention cuts backup power
- Byte writes cut write energy
- High-Z enables easy expansion
- High ESD improves robustness
Share in WeChat
Scan the QR code with your WeChat App to share this page.