CY62167EV30LL-45ZXAT
Active and preferred
RoHS Compliant
Lead-free

CY62167EV30LL-45ZXAT

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62167EV30LL-45ZXAT
CY62167EV30LL-45ZXAT


Product details

  • Density
    16 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    3.6 V
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    1M x 16
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    2033
  • Qualification
    Automotive
  • Speed
    45 ns

OPN
CY62167EV30LL-45ZXAT
Product Status active and preferred
Infineon Package
Package Name TSOP-I-48 (51-85183)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-I-48 (51-85183)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
CY62167EV30LL-45ZXAT is a 16-Mbit CMOS SRAM configurable as 1M × 16 or 2M × 8, suited for automotive memory buffers and data logging. It operates from 2.2 V to 3.6 V over –40°C to +85°C and supports 45 ns access. MoBL low-power design draws 2.2 mA typ at 1 MHz (4.0 mA max) and 1.5 µA typ standby (12 µA max) with automatic power-down when deselected. Available in Pb-free 48-ball VFBGA or 48-pin TSOP I.

Features

  • 16-Mbit SRAM, 1M×16 or 2M×8
  • 45 ns read/write cycle time
  • VCC operating range 2.2 V to 3.6 V
  • Automatic power-down on deselect
  • Standby current 1.5 µA typ
  • Active current 2.2 mA at 1 MHz typ
  • Data retention at VCC down to 1.5 V
  • ICCDR 10 µA max at VCC=1.5–3.0 V
  • OE/CE/BHE/BLE tri-state control
  • Input/output leakage ±1 µA max

Benefits

  • Fits 16-bit or 8-bit bus designs
  • 45 ns access supports fast reads
  • 2.2–3.6 V suits 3.3 V systems
  • Auto power-down cuts idle power
  • µA standby extends battery life
  • Low active current reduces heat
  • Retains data during VCC droop
  • 10 µA retention enables backup
  • Tri-state eases bus sharing/expand
  • Low leakage improves low-power IO

Applications

Documents

Design resources

Developer community