Density16 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range1.65 V to 2.25 V
-
Organization (X x Y)1M x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at leastSee roadmap
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62167EV18LL-55BVXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 2400 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
TH,TW
|
|
| Country of Diffusion (CoD) |
CN,US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 2400 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH,TW
|
| Country of Diffusion (CoD) |
CN,US
|
Features
- 1 M × 16 CMOS SRAM array
- 55 ns read/write cycle time
- 1.65 V to 2.25 V VCC operation
- 1.5 µA typ standby current
- 12 µA max standby current
- 2.2 mA typ ICC at 1 MHz
- 30 mA max ICC at fmax
- OE/CE tri-state outputs (High-Z)
- Byte write via BHE/BLE signals
- 10 pF max CIN/COUT
- ESD >2001 V (MIL-STD-883)
- -40°C to +85°C ambient range
Benefits
- Fits 16-bit buses, fewer chips
- 55 ns supports fast SRAM access
- Low VCC suits low-voltage SoCs
- µA standby extends battery life
- Low max standby improves sleep power
- Low active mA cuts runtime power
- 30 mA max bounds supply sizing
- High-Z outputs simplify bus sharing
- Byte writes reduce write bandwidth
- Low capacitance eases signal timing
- ESD robustness improves handling yield
- Wide temp range improves reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.