Density16 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)1M x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
-
Speed55 ns
|
OPN
|
CY62167DV30LL-55BVXI |
|---|---|
| Product Status | discontinued |
| Infineon Package | |
| Package Name | VFBGA-48 (51-85178) |
| Packing Size | 1050 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
CN
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85178) |
| Packing Size | 1050 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
CN
|
Features
- 16-Mbit SRAM (1 M × 16)
- 2.2 V to 3.6 V VCC operation
- Auto power-down on deselect
- Standby mode via CE1/CE2
- 2.5 µA typ ISB1/ISB2 standby
- 2 mA typ ICC at 1 MHz
- Data retention at VDR = 1.5 V
- 10 µA max data retention current
- Byte write via BHE/BLE enables
- I/O high-Z via CE/OE/BHE/BLE
- ESD > 2001 V (MIL-STD-883)
- Latch-up current > 200 mA
Benefits
- Integrates into 16-bit buses
- Works with common 3.3 V rails
- Cuts idle power when deselected
- Flexible standby control options
- µA standby reduces sleep drain
- Low active current saves battery
- Keeps data with 1.5 V backup
- Low retention current saves energy
- Byte writes reduce write traffic
- High-Z outputs enable bus sharing
- Improves robustness vs ESD hits
- Avoids latch-up in fault events
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.