Density8 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishPure Sn
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)512K x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationIndustrial
| Recommended | ||
|
OPN
|
CY62157G30-45ZXI | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | TSOP-I-48 (51-85183) | |
| Packing Size | 96 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TH
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | TSOP-I-48 (51-85183) |
| Packing Size | 96 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- 8-Mbit SRAM (512K × 16)
- Embedded ECC corrects 1-bit errors
- ERR pin flags corrected 1-bit errors
- 45 ns read/write cycle time
- VCC supply 1.65 V to 3.6 V
- Standby current 6.5 µA max
- Data retention at VDR = 1.0 V
- Dual chip enable inputs (CE1, CE2)
- Byte writes via BHE/BLE signals
- Hi-Z outputs when deselected/OE HIGH
- Byte power-down via BHE & BLE HIGH
- HBM ESD rating >2001 V
Benefits
- ECC improves data integrity in SRAM
- ERR output simplifies error handling
- 45 ns access supports fast CPUs
- 1.65–3.6 V fits multi-rail systems
- 6.5 µA max cuts standby power
- 1.0 V retention saves backup energy
- Dual CE supports simple bank select
- Byte writes reduce bus bandwidth use
- Hi-Z outputs ease bus sharing
- Byte power-down saves idle power
- HBM >2001 V improves robustness
- Clear timing specs speed validation
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.