AlarmsN
-
Density8 MBit
-
FamilyMoBL™ SRAM
-
InterfacesParallel
-
Lead Ball FinishSn/Ag/Cu
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage (VCCQ) range2.2 V to 3.6 V
-
Operating Voltage range2.2 V to 3.6 V
-
Organization (X x Y)512Kb x 16
-
Peak Reflow Temp260 °C
-
Planned to be available until at least2033
-
QualificationAutomotive(A)
-
Real Time ClockN
-
Speed45 ns
-
Watchdog TimerN
| Recommended | ||
|
OPN
|
CY62157G30-45BVXA | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | VFBGA-48 (51-85150) | |
| Packing Size | 4800 | |
| Packing Type | TRAY | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2033 | |
| Launch Date | 03/2022 | |
| Country of Assembly (CoA) |
TW
|
|
| Country of Diffusion (CoD) |
TW
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-48 (51-85150) |
| Packing Size | 4800 |
| Packing Type | TRAY |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2033 |
| Launch Date | 03/2022 |
| Country of Assembly (CoA) |
TW
|
| Country of Diffusion (CoD) |
TW
|
Features
- 8-Mbit SRAM (512K x 16)
- ECC corrects single-bit errors
- 45 ns/55 ns read/write cycles
- VCC 1.65-2.2 V or 2.2-3.6 V
- 5 µA typical standby current
- 35 µA max standby current
- 16-bit I/O bus (I/O0 to I/O15)
- Byte write with BHE/BLE enables
- Dual chip-enable inputs CE1/CE2
- I/O Hi-Z on deselect or OE high
- Input/output leakage ±1 µA
- 1.5-V data retention support
Benefits
- ECC helps prevent data corruption
- 45 ns enables fast CPU reads
- Two VCC ranges ease rail reuse
- 5 µA standby extends battery life
- 35 µA max simplifies power budget
- 16-bit bus increases data bandwidth
- Byte writes reduce bus transactions
- Dual CE supports easy bus sharing
- Hi-Z outputs avoid bus contention
- ±1 µA leakage lowers static loss
- Data retention keeps state at 1.5 V
- Standard OE/WE controls simplify HW
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.