Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
CY62148G-45SXI
END OF LIFE
discontinued
RoHS Compliant

CY62148G-45SXI

END OF LIFE

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62148G-45SXI
CY62148G-45SXI


Product details

  • Density
    4096 kBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    512K x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial
  • Speed
    45 ns

OPN
CY62148G-45SXI
Product Status discontinued
Infineon Package
Package Name SOIC-32 (51-85081)
Packing Size 500
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Product Status discontinued
Infineon Package
Package Name SOIC-32 (51-85081)
Packing Size 500
Packing Type TUBE
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Applications

Documents

Design resources

Developer community