CY62148EV30LL-45BVXIT
Active and preferred
RoHS Compliant
Lead-free

CY62148EV30LL-45BVXIT

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62148EV30LL-45BVXIT
CY62148EV30LL-45BVXIT
ea.


Product details

  • Density
    4 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Sn/Ag/Cu
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2.2 V to 3.6 V
  • Organization (X x Y)
    512K x 8
  • Peak Reflow Temp
    260 °C
  • Qualification
    Industrial

OPN
CY62148EV30LL-45BVXIT
Product Status active and preferred
Infineon Package
Package Name VFBGA-36 (51-85149)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name VFBGA-36 (51-85149)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
ea.
in stock
CY62148EV30LL-45BVXIT is a 4-Mbit (512K × 8) CMOS static SRAM with 45 ns access for 3 V systems. It runs from 2.20 V to 3.60 V over −40°C to +85°C and uses automatic CE power-down to cut standby current to 2.5 µA typical (7 µA max). Typical active current is 3.5 mA at 1 MHz; ICC is 15 mA typical at fmax. Outputs support VOH 2.4 V at −1.0 mA (VCC > 2.70 V). Pb-free 36-ball VFBGA package.

Features

  • 4-Mbit SRAM (512K × 8)
  • 2.2 V to 3.6 V supply
  • 45 ns read cycle time (tRC)
  • 22 ns OE LOW to data valid
  • Auto power-down when CE HIGH
  • Standby current 2.5 µA typ
  • Standby current 7 µA max
  • Active current 3.5 mA at 1 MHz
  • Data retention at VCC = 1.5 V
  • Data retention current 8.8 µA max
  • I/O high-Z when CE/OE HIGH
  • 10 pF max input/output capacitance

Benefits

  • Fast reads reduce CPU wait states
  • Wide VCC fits 3.3 V designs
  • Auto power-down cuts idle power
  • µA standby extends battery life
  • Low active current saves energy
  • 1.5 V retention preserves data
  • High-Z outputs ease bus sharing
  • Low I/O caps support fast edges
  • Quick OE access boosts throughput
  • Simple CE/OE control expands memory
  • Lower heat from low supply current
  • Predictable timings simplify design
Documents

Design resources

Developer community