CY62148ELL-45ZSXI
Active and preferred
RoHS Compliant
Lead-free

CY62148ELL-45ZSXI

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY62148ELL-45ZSXI
CY62148ELL-45ZSXI
ea.


Product details

  • Density
    4 MBit
  • Family
    MoBL™ SRAM
  • Interfaces
    Parallel
  • Lead Ball Finish
    Pure Sn
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage (VCCQ) max
    5.5 V
  • Operating Voltage range
    4.5 V to 5.5 V
  • Organization (X x Y)
    512K x 8
  • Peak Reflow Temp
    260 °C
  • Planned to be available until at least
    See roadmap
  • Qualification
    Industrial
  • Speed
    45 ns

OPN
CY62148ELL-45ZSXI
Product Status active and preferred
Infineon Package
Package Name TSOP-II-32 (51-85095)
Packing Size 1170
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TSOP-II-32 (51-85095)
Packing Size 1170
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
US
ea.
in stock
CY62148ELL-45ZSXI is a 4-Mbit (512K × 8) CMOS static RAM in a 32-pin TSOP II (Pb-free) package for 5 V systems. It operates from 4.5 V to 5.5 V over –40°C to +85°C and delivers 45 ns access for processor memory expansion. CE-driven automatic power-down cuts standby current to 2.5 µA typical (7 µA max). Active current is 3.5 mA typical at 1 MHz and 15 mA typical at fmax, with TTL input levels.

Features

  • 4-Mbit (512K × 8) CMOS SRAM
  • 45 ns read cycle time (tRC)
  • 4.5 V to 5.5 V supply (VCC)
  • Automatic power-down (CE HIGH)
  • Standby current 2.5 µA typ
  • Standby current 7 µA max
  • Active current 3.5 mA typ @1 MHz
  • Data retention at VCC ≥2.0 V (VDR)
  • Data retention current 8.8 µA max
  • OE/CE/WE control read/write
  • 10 pF max CIN, 10 pF max COUT

Benefits

  • Fast SRAM reads for quick response
  • Works with 5 V logic supplies
  • Auto power-down cuts idle power
  • µA standby extends battery life
  • Low active current reduces heat
  • Retains data with 2 V backup rail
  • Low ICCDR suits always-on memory
  • Simple CE/OE enables expansion
  • High-Z outputs ease bus sharing
  • Low pin capacitance supports speed
Documents

Design resources

Developer community